background-waves

SRV05-4HTG-D

Product Status| Activei

SRV05-4HTG-D

4Ch 30KV 5V 10A TVS Diode Array SOT23-6 | Series: SRV05-4HTG-D
info

The SRV05-4HTG-D integrates low capacitance rail-to-rail diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb 10A surge current per IEC 61000-4- 5 (tP=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2. Their very low loading capacitance also makes them ideal for protecting high speed signal pins.

PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
5
ILeak (µA)
0.5
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
10
Clamp Voltage
13.2V@10A
CI/O TYP (pF)
1
Polarity
Unidirectional
Channels
4
MIN VBR@IT (V)
6
Package
SOT23-6L
Dynamic Resistance
0.28
CMAX
3
Record Type
H
Item Records
0
Clamping Voltage_string
13.2V@10A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, 10 A (8/20μs as defined in IEC 61000-4-5 2nd Edition)
  • Low capacitance of 1pF (TYP) per I/O
  • Low maximum leakage current of 0.5 μA at 5 V
  • Small SOT23-6 (JEDEC MO-178) packaging
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

SRV05-4HTG-D Applications

Highlights Section

  • LCD/PDP TVs
  • Monitors
  • Notebooks
  • 10/100/1000 Ethernet
  • Firewire
  • Set Top Boxes
  • Flat Panel Displays
  • Portable Medical

SRV05-4HTG-D Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRV05-4HTG-D4Ch 30KV 5V 10A TVS Diode Array SOT23-6RoHS6/19/2019Pb-Free6/19/2019Pdf IconCoC_RoHS10_SRV05-4HTG-DPdf IconREACH_SVHC Declaration_SRV05-4HTG-D.pdfDoes Not ContainYes6/19/2019Pdf IconIPC_SRV05-4HTG-D_LD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.